RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1.1875 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYM1103KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A YCJTM1 3/16 |
Other Dimensions
Total Length H |
N/A 155.6 mm6.126 in |
Total Height L |
N/A 92.1 mm3.626 in |
Housing Width A |
N/A 31.8 mm1.252 in |
Bolt Hole Spacing J |
N/A 130.2 mm5.126 in |
Bolt Hole Size N |
N/A 13.1 mm0.516 in |
Flange Thickness A1 |
N/A 11.9 mm0.469 in |
Inside Ring Width B |
N/A 42.87 mm1.688 in |
Dimension S1 |
N/A 25.4 mm1 in |
Dimension E |
N/A 46.4 mm1.827 in |
Dimension F |
N/A 46.18 mm1.818 in |