Unit of Measure

Key Dimensions

Series

N/A Light-Duty

Shaft Size d

N/A 1.2500 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A 1104KRRB

Collar No.

N/A S1104K

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Stamping Size

N/A 72MST

Other Dimensions

Total Length H

N/A 125.4 mm4.938 in

Total Height L

N/A 93.7 mm3.688 in

Housing Width A

N/A 22.2 mm0.875 in

Bolt Hole Spacing J

N/A 100 mm3.938 in

Bolt Hole Size N

N/A 10.3 mm0.406 in

Flange Thickness A1

N/A 5.28 mm0.208 in

Dimension E

N/A 32.1 mm1.266 in

Dimension H2

N/A 81 mm3.188 in

Dimension K

N/A 6.7 mm0.266 in

Dimension d1

N/A 54 mm2.126 in

Short Shank - P

N/A 0.28 mm0.011 in

Long Shank - P

N/A 2.64 mm0.104 in

Flange Hole Diam. to Clear Sq. Shank N2

N/A 15.1 mm0.594 in

Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf

Stamping Radial Load Rating

N/A 6220 N1400 lbf