Unit of Measure

Key Dimensions

Series

N/A Light-Duty

Shaft Size d

N/A 1.1250 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A 1102KRRB

Collar No.

N/A S1102K

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Stamping Size

N/A 62MST

Other Dimensions

Total Length H

N/A 112.7 mm4.438 in

Total Height L

N/A 84.1 mm3.313 in

Housing Width A

N/A 17.4 mm0.688 in

Bolt Hole Spacing J

N/A 90.5 mm3.563 in

Bolt Hole Size N

N/A 10.3 mm0.406 in

Flange Thickness A1

N/A 5.28 mm0.208 in

Dimension E

N/A 29 mm1.141 in

Dimension H2

N/A 71.4 mm2.813 in

Dimension K

N/A 6.7 mm0.266 in

Dimension d1

N/A 44.1 mm1.736 in

Short Shank - P

N/A 0.28 mm0.011 in

Long Shank - P

N/A 2.64 mm0.104 in

Flange Hole Diam. to Clear Sq. Shank N2

N/A 15.1 mm0.594 in

Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf

Stamping Radial Load Rating

N/A 4900 N1100 lbf