Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 0.875 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 2.047 in52.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 3550 lbf15800 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A 1..KLLG

Seal Type

N/A Labyrinth Seal

Collar No.

N/A S1014K

Basic Outer Ring Size

N/A 205

Other Dimensions

Inner Ring Width B

N/A 1.375 in34.92 mm

Outside Ring Width C

N/A 0.591 in15 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.688 in17.5 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.5 in38.1 mm

Dimension B1

N/A 1.734 in44.1 mm

Dimension B2

N/A 0.531 in13.5 mm

Dimension D1

N/A 2.266 in57.55 mm

Dimension T

N/A 0.042 in1.07 mm

Dimension K

N/A 0.136 in3.45 mm

Dimension L

N/A 0.156 in4 mm

Ratings

Static Radial Load Rating (C0)

N/A 1730 lbf7700 N