Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 1.3125 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 2.835 in72.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 6400 lbf28500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A 1..KLLG

Seal Type

N/A Labyrinth Seal

Collar No.

N/A S1105K

Basic Outer Ring Size

N/A 207

Other Dimensions

Inner Ring Width B

N/A 1.484 in37.7 mm

Outside Ring Width C

N/A 0.669 in17 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.742 in18.85 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.125 in54 mm

Dimension B1

N/A 2.016 in51.2 mm

Dimension B2

N/A 0.672 in17.1 mm

Dimension D1

N/A 3.078 in78.18 mm

Dimension T

N/A 0.065 in1.65 mm

Dimension K

N/A 0.19 in4.83 mm

Dimension L

N/A 0.156 in4 mm

Ratings

Static Radial Load Rating (C0)

N/A 3400 lbf15100 N