Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 2.2500 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 4.331 in110.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 13200 lbf58500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A 1..KLLG

Seal Type

N/A Labyrinth Seal

Collar No.

N/A S1204K

Basic Outer Ring Size

N/A 212

Other Dimensions

Inner Ring Width B

N/A 2.438 in61.91 mm

Outside Ring Width C

N/A 0.866 in22 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.219 in30.96 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 3.313 in84.1 mm

Dimension B1

N/A 3.063 in77.8 mm

Dimension B2

N/A 0.875 in22.2 mm

Dimension D1

N/A 4.578 in116.28 mm

Dimension T

N/A 0.095 in2.41 mm

Dimension K

N/A 0.22 in5.59 mm

Dimension L

N/A 0.25 in6.4 mm

Ratings

Static Radial Load Rating (C0)

N/A 8000 lbf35600 N