RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Bore (d) |
N/A 1/2 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
O.D. (D) |
N/A 1.575 in40.000 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 2380 lbf10700 N |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A G1…KLLB |
Seal Type |
N/A Labyrinth Seal |
Other Dimensions
Inner Ring Width B |
N/A 1.094 in27.78 mm |
Outside Ring Width C |
N/A 0.472 in12 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.547 in13.9 mm |
Set Screw Size |
N/A 1/4-20 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.126 in28.6 mm |
Dimension M |
N/A 0.107 in2.72 mm |
Dimension B1 |
N/A 1.469 in37.3 mm |
Dimension B2 |
N/A 0.531 in13.5 mm |