Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A G1010KRR + COL

Series

N/A Industrial

Bore (d)

N/A 0.6250 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 1.575 in40.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2380 lbf10700 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A G1…KRR

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 1.094 in27.78 mm

Outside Ring Width C

N/A 0.472 in12 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.547 in13.9 mm

Set Screw Size

N/A 1/4-20

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.126 in28.6 mm

Dimension M

N/A 0.107 in2.72 mm

Dimension B1

N/A 1.469 in37.3 mm

Dimension B2

N/A 0.531 in13.5 mm

Ratings

Static Radial Load Rating (C0)

N/A 1070 lbf4700 N