Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A G1103KRR + COL

Series

N/A Industrial

Bore (d)

N/A 1.1875 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 2.441 in62 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 4850 lbf21600 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A G1…KRR

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 1.4370 in36.51 mm

Outside Ring Width C

N/A 0.709 in18 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.72 in18.3 mm

Set Screw Size

N/A 5/16-18

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.736 in44.1 mm

Dimension M

N/A 0.156 in3.96 mm

Dimension B1

N/A 1.906 in48.4 mm

Dimension B2

N/A 0.626 in15.9 mm

Ratings

Static Radial Load Rating (C0)

N/A 2530 lbf11300 N