Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A G1104KLL + COL

Series

N/A Industrial

Bore (d)

N/A 1.2500 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 2.835 in72.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 6400 lbf28500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A G1…KLL

Seal Type

N/A Labyrinth Seal

Other Dimensions

Inner Ring Width B

N/A 1.484 in37.7 mm

Outside Ring Width C

N/A 0.748 in19 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.742 in18.85 mm

Set Screw Size

N/A 5/16-18

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.126 in54 mm

Dimension M

N/A 0.135 in3.43 mm

Dimension B1

N/A 2.016 in51.2 mm

Dimension B2

N/A 0.687 in17.46 mm

Ratings

Static Radial Load Rating (C0)

N/A 3440 lbf15300 N