Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A G1108KLL + COL

Series

N/A Industrial

Bore (d)

N/A 1.5 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.15 in80 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 8130 lbf36200 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A G1…KLL

Seal Type

N/A Labyrinth Seal

Other Dimensions

Inner Ring Width B

N/A 1.687 in42.86 mm

Outside Ring Width C

N/A 0.827 in21 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.843 in21.4 mm

Set Screw Size

N/A 3/8-16

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.374 in60.3 mm

Dimension M

N/A 0.16 in4.06 mm

Dimension B1

N/A 2.22 in56.4 mm

Dimension B2

N/A 0.72 in18.3 mm

Ratings

Static Radial Load Rating (C0)

N/A 4460 lbf19800 N