Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A G1113KRRB

Series

N/A Industrial

Bore (d)

N/A 1 4/5 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.543 in90.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 8740 lbf38877 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A G1…KRRB

Seal Type

N/A Shroud Seal

Basic Outer Ring Size

N/A 210

Other Dimensions

Inner Ring Width B

N/A 1.938 in49.21 mm

Outside Ring Width C

N/A 0.866 in22 mm

Radius r

N/A 0.04 in1.02 mm

Center of Bearing from End S

N/A 0.9676 in24.58 mm

Set Screw Size

N/A 5/16-24

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.73 in69.34 mm

Dimension M

N/A 0.146 in3.7 mm

Dimension B1

N/A 2.46 in62.64 mm

Dimension B2

N/A 0.719 in18.26 mm

Dimension F

N/A 2.474 in62.83 mm

Ratings

Static Radial Load Rating (C0)

N/A 5210 lbf23175 N