Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A G1115KRR + COL

Series

N/A Industrial

Bore (d)

N/A 1.9375 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.543 in90.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 8740 lbf38900 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A G1…KRR

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 1.937 in49.21 mm

Outside Ring Width C

N/A 0.903 in23 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.969 in24.6 mm

Set Screw Size

N/A 3/8-16

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.752 in69.9 mm

Dimension M

N/A 0.185 in4.7 mm

Dimension B1

N/A 2.469 in62.7 mm

Dimension B2

N/A 0.72 in18.3 mm

Ratings

Static Radial Load Rating (C0)

N/A 5210 lbf23200 N