Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A GN106KRRB + COL

Series

N/A Medium-Duty

Bore (d)

N/A 1.3750 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.15 in80 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 8340 lbf37100 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GN..KRRB

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 1.5 in38.1 mm

Outside Ring Width C

N/A 0.866 in22 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.72 in18.3 mm

Set Screw Size

N/A 3/8-16

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.189 in55.6 mm

Dimension M

N/A 0.156 in3.96 mm

Dimension B1

N/A 2.031 in51.6 mm

Dimension B2

N/A 0.689 in17.5 mm

Ratings

Static Radial Load Rating (C0)

N/A 4120 lbf18300 N