Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A GN110KRRB + COL

Series

N/A Medium-Duty

Bore (d)

N/A 1.6250 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.9370 in100.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 13200 lbf58500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GN..KRRB

Seal Type

N/A Shroud Seal

Other Dimensions

Inner Ring Width B

N/A 1.687 in42.86 mm

Outside Ring Width C

N/A 1.0630 in27 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.78 in19.8 mm

Set Screw Size

N/A 3/8-16

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.752 in69.9 mm

Dimension M

N/A 0.197 in5 mm

Dimension B1

N/A 2.311 in58.7 mm

Dimension B2

N/A 0.811 in20.6 mm

Ratings

Static Radial Load Rating (C0)

N/A 7120 lbf31700 N