RELATED PRODUCTS

Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A GN211KLLB + COL

Series

N/A Medium-Duty

Bore (d)

N/A 2.6875 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 5.906 in150 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 26000 lbf115500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GN..KLLB

Seal Type

N/A Labyrinth Seal

Other Dimensions

Inner Ring Width B

N/A 2.687 in68.26 mm

Outside Ring Width C

N/A 1.457 in37 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.343 in34.1 mm

Set Screw Size

N/A 1/2-13

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 4 in101.6 mm

Dimension M

N/A 0.265 in6.73 mm

Dimension B1

N/A 3.5000 in88.900 mm

Dimension B2

N/A 1.063 in27 mm

Ratings

Static Radial Load Rating (C0)

N/A 15300 lbf68000 N