Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 1.6250 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.347 in85.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 8150 lbf36000 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SM..KB

Collar No.

N/A S1110K

Basic Outer Ring Size

N/A 209

Other Dimensions

Inner Ring Width B

N/A 1.688 in42.86 mm

Outside Ring Width C

N/A 0.748 in19 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.844 in21.4 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.5 in63.5 mm

Dimension B1

N/A 2.219 in56.4 mm

Dimension B2

N/A 0.719 in18.3 mm

Dimension F

N/A 2.28 in57.92 mm

Dimension G

N/A 0.844 in21.4 mm

Dimension L

N/A 0.188 in4.8 mm

Ratings

Static Radial Load Rating (C0)

N/A 4500 lbf20000 N