Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A SM1111KS

Series

N/A Industrial

Bore (d)

N/A 1 2/3 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.347 in85.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 8160 lbf36297 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SM..KS

Collar No.

N/A S1111K

Basic Outer Ring Size

N/A 209

Other Dimensions

Inner Ring Width B

N/A 1.688 in42.86 mm

Outside Ring Width C

N/A 0.748 in19 mm

Radius r

N/A 0.039 in0.99 mm

Center of Bearing from End S

N/A 0.8426 in21.4 mm

Set Screw Size

N/A 3/8-16

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.48 in62.99 mm

Dimension B1

N/A 2.216 in56.29 mm

Dimension B2

N/A 0.719 in18.26 mm

Dimension F

N/A 2.28 in57.9 mm

Ratings

Static Radial Load Rating (C0)

N/A 4600 lbf20461 N