Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A SM1211KTS

Series

N/A Industrial

Bore (d)

N/A 2 2/3 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 4.921 in125 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 15500 lbf68947 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SM..KTS

Collar No.

N/A S1211KT

Basic Outer Ring Size

N/A 214

Other Dimensions

Inner Ring Width B

N/A 2.688 in68.26 mm

Outside Ring Width C

N/A 0.945 in24 mm

Radius r

N/A 0.059 in1.5 mm

Center of Bearing from End S

N/A 1.342 in34.09 mm

Set Screw Size

N/A 1/2-13

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 3.762 in95.55 mm

Dimension B1

N/A 3.371 in85.62 mm

Dimension B2

N/A 0.937 in23.8 mm

Dimension F

N/A 3.422 in86.91 mm

Ratings

Static Radial Load Rating (C0)

N/A 9890 lbf43992 N