Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 3 7/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 5.906 in150 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 20800 lbf93000 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SM..KB

Collar No.

N/A S1307K

Basic Outer Ring Size

N/A 217

Other Dimensions

Inner Ring Width B

N/A 3.438 in87.31 mm

Outside Ring Width C

N/A 1.102 in28 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.719 in43.66 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 4.438 in112.71 mm

Dimension B1

N/A 4.188 in106.36 mm

Dimension B2

N/A 1 in25.4 mm

Dimension F

N/A 4.127 in104.83 mm

Dimension G

N/A 1.719 in43.66 mm

Dimension L

N/A 0.25 in6.4 mm

Ratings

Static Radial Load Rating (C0)

N/A 13700 lbf61000 N