Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 3 11/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 6.693 in170 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 34000 lbf150000 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A SM..W-BR

Collar No.

N/A S1311K

Basic Outer Ring Size

N/A 219

Other Dimensions

Inner Ring Width B

N/A 3.688 in93.66 mm

Outside Ring Width C

N/A 1.26 in32 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.844 in46.83 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 5 in127 mm

Dimension B1

N/A 4.5 in114.3 mm

Dimension B2

N/A 0.688 in26.99 mm

Dimension F

N/A 4.659 in118.34 mm

Dimension G

N/A 1.844 in46.83 mm

Dimension L

N/A 0.25 in6.4 mm

Ratings

Static Radial Load Rating (C0)

N/A 25500 lbf113600 N