Unit of Measure

Key Dimensions

Series

N/A Heavy-Duty

Bore (d)

N/A 1.4375 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.15 in80 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 9150 lbf40500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SMN..KB

Collar No.

N/A SN107K

Basic Outer Ring Size

N/A 307

Other Dimensions

Inner Ring Width B

N/A 1.5 in38.1 mm

Outside Ring Width C

N/A 0.827 in21 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.719 in18.26 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.188 in55.6 mm

Dimension B1

N/A 2.031 in51.59 mm

Dimension B2

N/A 0.688 in17.46 mm

Dimension F

N/A 1.927 in48.95 mm

Dimension G

N/A 0.781 in19.84 mm

Dimension L

N/A 0.156 in4 mm

Ratings

Static Radial Load Rating (C0)

N/A 4750 lbf21200 N