Unit of Measure

Key Dimensions

Series

N/A Heavy-Duty

Bore (d)

N/A 1.6250 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.9370 in100.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 13200 lbf58500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A SMN..K

Collar No.

N/A SN110K

Basic Outer Ring Size

N/A 309

Other Dimensions

Inner Ring Width B

N/A 1.688 in42.86 mm

Outside Ring Width C

N/A 0.984 in25 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.781 in19.84 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.75 in69.9 mm

Dimension B1

N/A 1.563 in58.74 mm

Dimension B2

N/A 0.813 in20.64 mm

Dimension F

N/A 2.443 in62.05 mm

Dimension G

N/A 0.906 in23.02 mm

Dimension L

N/A 0.188 in4.8 mm

Ratings

Static Radial Load Rating (C0)

N/A 7100 lbf31600 N