Unit of Measure

Key Dimensions

Series

N/A Heavy-Duty

Bore (d)

N/A 2.9375 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 6.299 in160.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 28500 lbf125000 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A SMN..K

Collar No.

N/A SN215K

Basic Outer Ring Size

N/A 315

Other Dimensions

Inner Ring Width B

N/A 2.938 in74.61 mm

Outside Ring Width C

N/A 1.457 in37 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.469 in37.31 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 4.438 in112.71 mm

Dimension B1

N/A 3.938 in100.01 mm

Dimension B2

N/A 1.25 in31.75 mm

Dimension F

N/A 3.952 in100.38 mm

Dimension G

N/A 1.469 in37.31 mm

Dimension L

N/A 0.25 in6.4 mm

Ratings

Static Radial Load Rating (C0)

N/A 17000 lbf75700 N