Unit of Measure

Key Dimensions

Manufacturing Part Number

N/A SMN407WS

Series

N/A Heavy-Duty

Bore (d)

N/A 4 7/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 9.449 in240 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 63200 lbf281127 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SMN..WS

Collar No.

N/A SN407K

Basic Outer Ring Size

N/A 322

Other Dimensions

Inner Ring Width B

N/A 4.187 in106.34 mm

Outside Ring Width C

N/A 1.969 in50 mm

Radius r

N/A 0.04 in1.02 mm

Center of Bearing from End S

N/A 2.092 in53.13 mm

Set Screw Size

N/A 5/8

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 6.495 in164.97 mm

Dimension B1

N/A 5.558 in141.17 mm

Dimension B2

N/A 1.684 in42.77 mm

Dimension F

N/A 5.915 in150.24 mm

Ratings

Static Radial Load Rating (C0)

N/A 55100 lbf245097 N