Unit of Measure

Key Dimensions

Series

N/A Heavy-Duty

Bore (d)

N/A 4 15/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 11.8110 in300 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 78000 lbf345000 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A SMN..WS-BR

Collar No.

N/A SN415K

Basic Outer Ring Size

N/A 326

Other Dimensions

Inner Ring Width B

N/A 4.563 in115.89 mm

Outside Ring Width C

N/A 2.323 in59 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 2.125 in54 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 8.125 in206.4 mm

Dimension B1

N/A 5.938 in150.8 mm

Dimension B2

N/A 1.688 in42.9 mm

Dimension F

N/A 6.951 in176.56 mm

Dimension G

N/A 2.438 in61.9 mm

Dimension L

N/A 0.313 in7.9 mm

Ratings

Static Radial Load Rating (C0)

N/A 73500 lbf327400 N