RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Bore (d) |
N/A 0.7500 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
O.D. (D) |
N/A 1.850 in47.000 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 3190 lbf14200 N |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GY…KRRB SGT |
Alternate Part Name |
N/A GY1012KRRBSGT |
Seal Type |
N/A Shroud Seal |
Other Dimensions
Inner Ring Width B |
N/A 1.252 in31.8 mm |
Outside Ring Width C |
N/A 0.551 in14 mm |
Radius r |
N/A 0.024 in0.60 mm |
Center of Bearing from End S |
N/A 0.5 in12.7 mm |
Dimension S1 |
N/A 0.752 in19.1 mm |
Dimension F |
N/A 1.085 in27.56 mm |
Dimension J |
N/A 0.231 in5.87 mm |
Dimension M |
N/A 0.135 in3.43 mm |
Set Screw Size |
N/A M5X.8 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |