RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Bore (d) |
N/A 0.875 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
O.D. (D) |
N/A 2.047 in52.000 mm |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 3490 lbf15500 N |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GY…KRRB SGT |
Alternate Part Name |
N/A GY1014KRRBSGT |
Seal Type |
N/A Shroud Seal |
Other Dimensions
Inner Ring Width B |
N/A 1.372 in34.85 mm |
Outside Ring Width C |
N/A 0.591 in15 mm |
Radius r |
N/A 0.024 in0.60 mm |
Center of Bearing from End S |
N/A 0.562 in14.27 mm |
Dimension S1 |
N/A 0.809 in20.56 mm |
Dimension F |
N/A 1.332 in33.83 mm |
Dimension J |
N/A 0.268 in6.8 mm |
Dimension M |
N/A 0.152 in3.86 mm |
Set Screw Size |
N/A M6x1 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |