RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Standard

Bore (d)

N/A 0.9375 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 2.047 in52.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 3490 lbf15500 N

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GYA..RRB

Seal Type

N/A Narrow Shroud

Other Dimensions

Inner Ring Width B

N/A 1.11 in28.2 mm

Outside Ring Width C

N/A 0.591 in15 mm

Radius r

N/A 0.024 in0.60 mm

Center of Bearing from End S

N/A 0.348 in8.84 mm

Dimension S1

N/A 0.762 in19.36 mm

Dimension F

N/A 1.327 in33.7 mm

Dimension J

N/A 0.25 in6.35 mm

Dimension M

N/A 0.142 in3.61 mm

Set Screw Size

N/A M6x1

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Ratings

Static Radial Load Rating (C0)

N/A 1750 lbf7800 N