Unit of Measure

Key Dimensions

Series

N/A Standard

Bore (d)

N/A 50.000 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 3.543 in90.000 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 8740 lbf38900 N

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A YAE..RRB

Seal Type

N/A Narrow Shroud

Other Dimensions

Inner Ring Width B

N/A 1.744 in44.3 mm

Outside Ring Width C

N/A 0.866 in22 mm

Radius r

N/A 0.024 in0.60 mm

Center of Bearing from End S

N/A 0.53 in13.46 mm

Dimension S1

N/A 1.214 in30.84 mm

Dimension F

N/A 2.469 in62.7 mm

Dimension J

N/A 0.355 in9.02 mm

Set Screw Size

N/A M10x1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Ratings

Static Radial Load Rating (C0)

N/A 5210 lbf23200 N