Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 0.6875 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 40.000 mm1.575 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 10600 N2360 lbf

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GC..KRRB

Seal Type

N/A Shroud Seal

Collar No.

N/A C203

Basic Outer Ring Size

N/A 203

Other Dimensions

Outside Ring Width C

N/A 12 mm0.472 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 11.1 mm0.438 in

Set Screw Size

N/A 10-32

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Dimension d1

N/A 34.1 mm0.344 in

Dimension M

N/A 2.72 mm0.107 in

Dimension B1

N/A 26.59 mm1.047 in

Dimension O

N/A 14.71 mm0.579 in

Ratings

Static Radial Load Rating (C0)

N/A 4700 N1060 lbf