Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 0.7500 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 47.000 mm1.850 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 14300 N3200 lbf

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GC..KRRB

Seal Type

N/A Shroud Seal

Collar No.

N/A C204

Basic Outer Ring Size

N/A 204

Other Dimensions

Outside Ring Width C

N/A 14 mm0.551 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 12.3 mm0.484 in

Set Screw Size

N/A 10-32

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Dimension d1

N/A 38.1 mm1.5 in

Dimension M

N/A 3.43 mm0.135 in

Dimension B1

N/A 30.96 mm1.219 in

Dimension O

N/A 20.68 mm0.814 in

Ratings

Static Radial Load Rating (C0)

N/A 6200 N1400 lbf