Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 1.5 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 80 mm3.15 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 20500 N4600 lbf

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GC..KRRB

Seal Type

N/A Shroud Seal

Collar No.

N/A C208

Basic Outer Ring Size

N/A 208

Other Dimensions

Outside Ring Width C

N/A 21 mm0.827 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 16.7 mm0.656 in

Set Screw Size

N/A 5/16-24

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Dimension d1

N/A 68.3 mm2.688 in

Dimension M

N/A 5.66 mm0.223 in

Dimension B1

N/A 44.05 mm1.734 in

Dimension O

N/A 28.42 mm1.119 in

Ratings

Static Radial Load Rating (C0)

N/A 19800 N4460 lbf