Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 1.7500 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 85.000 mm3.347 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 36300 N8160 lbf

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GC..KRRB

Seal Type

N/A Shroud Seal

Collar No.

N/A C209

Basic Outer Ring Size

N/A 209

Other Dimensions

Outside Ring Width C

N/A 22 mm0.866 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 17.5 mm1.688 in

Set Screw Size

N/A 5/16-24

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Dimension d1

N/A 73 mm2.875 in

Dimension M

N/A 4.55 mm0.179 in

Dimension B1

N/A 46.83 mm1.844 in

Dimension O

N/A 32.21 mm1.268 in

Ratings

Static Radial Load Rating (C0)

N/A 36200 N8130 lbf