Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 1.9375 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 90.000 mm3.543 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 39200 N8800 lbf

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GC..KRRB

Seal Type

N/A Shroud Seal

Collar No.

N/A C210

Basic Outer Ring Size

N/A 210

Other Dimensions

Outside Ring Width C

N/A 23 mm0.906 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 18.3 mm0.719 in

Set Screw Size

N/A 5/16-24

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Dimension d1

N/A 79.4 mm3.125 in

Dimension M

N/A 4.7 mm0.185 in

Dimension B1

N/A 48.42 mm1.906 in

Dimension O

N/A 32.23 mm1.269 in

Ratings

Static Radial Load Rating (C0)

N/A 22700 N5100 lbf