Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 2.1875 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 100.000 mm3.9370 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 48000 N10800 lbf

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GC..KRRB

Seal Type

N/A Shroud Seal

Collar No.

N/A C211

Basic Outer Ring Size

N/A 211

Other Dimensions

Outside Ring Width C

N/A 24 mm0.945 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 20.6 mm0.813 in

Set Screw Size

N/A 3/8-24

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Dimension d1

N/A 88.9 mm3.5 in

Dimension M

N/A 5.41 mm0.213 in

Dimension B1

N/A 53.97 mm2.125 in

Dimension O

N/A 33.73 mm1.328 in

Ratings

Static Radial Load Rating (C0)

N/A 28500 N6400 lbf