Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 2.4375 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 110.000 mm4.331 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 58800 N13200 lbf

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GC..KRRB

Seal Type

N/A Shroud Seal

Collar No.

N/A C212

Basic Outer Ring Size

N/A 212

Other Dimensions

Outside Ring Width C

N/A 27 mm1.0630 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 23 mm0.906 in

Set Screw Size

N/A 3/8-24

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Dimension d1

N/A 95.3 mm3.75 in

Dimension M

N/A 5.13 mm0.202 in

Dimension B1

N/A 60.32 mm2.375 in

Dimension O

N/A 35.03 mm1.379 in

Ratings

Static Radial Load Rating (C0)

N/A 35600 N8000 lbf