Unit of Measure

Key Dimensions

Series

N/A Industrial

Bore (d)

N/A 2.9375 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

O.D. (D)

N/A 130.000 mm5.118 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 69500 N15600 lbf

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GC..KRRB

Seal Type

N/A Shroud Seal

Collar No.

N/A C215

Basic Outer Ring Size

N/A 215

Other Dimensions

Outside Ring Width C

N/A 29 mm1.142 in

Radius r

N/A 0.6 mm0.024 in

Center of Bearing from End S

N/A 27 mm1.063 in

Set Screw Size

N/A 3/8-24

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Dimension d1

N/A 114.3 mm4.5 in

Dimension M

N/A 5.59 mm0.219 in

Dimension B1

N/A 70.64 mm2.781 in

Dimension O

N/A 38.25 mm1.506 in

Ratings

Static Radial Load Rating (C0)

N/A 43600 N9800 lbf