FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Finished (AISE Frame) Bore

The FLAMM Type coupling consists of one FLAMM Mill Type hub, one standard FLA Type flex hub, two standard FLA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FLAMM Type Mill hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FLA Type).

Unit of Measure

Key Dimensions

Description 

N/A FLAMM-4.5-HUB-614/814 MTR FRM

Hub Style

N/A Exposed Bolt

Type

N/A Gear Coupling Hubs

Hub Material

N/A All Metal

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

AISE Motor Frame Size

N/A 614/814

Weight

N/A 45.50 lb

Complete Coupling Weight

N/A 310.00 lb

Dimensional Data

Bore Size 

N/A 4.2470 to 4.2485 in

Size

N/A 4 1/2

Keyway Size (W x D)

N/A 1 x 3/8 in

Length thru Bore

N/A 5.000 in127.00 mm

Dimension BSE1

N/A 0.340 in8.64 mm

Dimension D

N/A 10.380 in263.65 mm

Dimension FD

N/A 13.63 in346.20 mm

Dimension G

N/A 1.940 in49.28 mm

Dimension HD

N/A 6.5 in165.10 mm

Dimension HD1

N/A 10.380 in263.65 mm

Dimension OAL2

N/A 12.250 in311.15 mm

Dimension OAL3

N/A 11.970 in304.04 mm

Dimension LTB1

N/A 5.030 in127.76 mm

Dimension LTB2

N/A 5.000 in127.00 mm

Dimension TB

N/A 4.2470 to 4.2485 in107.87 to 107.91 mm

Distance between Shaft Ends (Dimension BSE)

N/A 0.31 in7.87 mm

Cubic inches

N/A 211.25000 in³

Performance Data

Nominal Torque

N/A 302400 in·lb34200 N·m

Max. Speed (Unbalanced)

N/A 2700 rpm

Max. Speed (Balanced)

N/A 4050.00 rpm

Max. Angular Misalignment

N/A 1.50º per Gear Mesh

Features

Features 

N/A
  • Patented Vari-Crown® tooth form for long life on Flex Half
  • Standard 20° pressure angle
  • Heat treated bolts for greater strength
  • Corrosion resistant bolts and nuts for ease of maintenance
  • Provides parallel, angular misalignment and end float
  • Flex Half coupling interchangeable with industry standards
  • Long Universal Hub used for A.I.S.E. Motor Frames

Notes

Notes 

N/A
  • Bore taper is 1-1/4 inch per foot on diameter.
  • Exposed Bolt Design is standard.
  • Shrouded Bolt Design available upon request for sizes 1.5 through 5.
  • Puller Holes are standard on sizes 4 through 7.
  • Puller Holes are available for sizes 1.5 through 3.5 at an additional charge.
  • Interference bores with no set screws are standard unless otherwise specified.
  • Inch bore and keyway tolerances conform to AGMA 9002-B04.
  • For metric bore and keyway tolerances, consult Lovejoy Engineering Section.