FAMM (Alloy Steel) Type Mill Motor Hubs - Rough Stock Bore

The FAMM Type coupling consists of one universal  hub (FAMM Mill Type), one standard FA Type flex hub, two standard FA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FAMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FA Type).

Unit of Measure

Key Dimensions

Description 

N/A FAMM-2-HUB-RSB

Type

N/A Gear Coupling Hubs

Hub Material

N/A All Metal

Style

N/A Unbored

Color

N/A Metallic

Bore Type

N/A Rough Stock Bore

Coupling Type

N/A Gear

Weight

N/A 19.00 lb

Dimensional Data

Size

N/A 2

Depth

N/A 5.500 in139.70 mm

Length thru Bore

N/A 5.500 in139.70 mm

Dimension HD

N/A 4.000 in101.60 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.750 in73 mm

Cubic inches

N/A 88.00000 in³

Performance Data

Nominal Torque

N/A 39000 in·lb4410 N·m

Max Speed (Unbalanced)

N/A 5000 rpm