The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

Unit of Measure

Key Dimensions

Description 

N/A F-3.5E-FH CP-RSB

Hub Material

N/A AISI 1045

Style

N/A Unbored

Color

N/A Metallic

Bore Type

N/A Rough Stock Bore

Weight

N/A 63.61 lb

Dimensional Data

Set Screw Style Coupling Size (Dimension T)

N/A No Setscrew

Dimension HD

N/A 6.5 in

Overall Length

N/A 4.315 in

Dimension FD

N/A 11 in

Dimension BSE

N/A 0.25 in

Dimension LTB

N/A 4.19 in

Dimension RSB

N/A 1.81 in46 mm

Performance Data

Nominal Torque

N/A 151200 in·lb

Max Speed (Unbalanced)

N/A 3500 rpm