F Type Flex Hubs with Keyway - Metric Bore

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

Unit of Measure

Key Dimensions

Description 

N/A F-2.5-HUB-65MMP7-5/8X5/16KW

Type

N/A Gear Coupling Hubs

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Weight

N/A 12.65 lb

Dimensional Data

Bore Size

N/A 65.00 mm

Size

N/A 2.5

Set Screw Style Coupling Size (Dimension T)

N/A No Setscrew

Keyway Size (W x D)

N/A 5/8 x 5/16 mm

Length thru Bore

N/A 3.030 in

Depth

N/A 3.030 in76.96 mm

Max. Bore (Dimensions ID1/ID2)

N/A 3.250 in85 mm

Dimension HD

N/A 4.630 in117.60 mm

Dimension L1

N/A 4.220 in107.19 mm

Dimension L2

N/A 0.750 in19.05 mm

Dimension L3

N/A 1.530 in38.86 mm

Dimension TW

N/A 0.750 in19.05 mm

Cubic inches

N/A 64.95381 in³

Performance Data

Nominal Torque

N/A 6410 N·m56700 in·lb

Max Speed (Unbalanced)

N/A 4400 rpm