F Type Flex Hubs with Keyway - Metric Bore

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

Unit of Measure

Key Dimensions

Description 

N/A F-5.5-HUB-120MMP7-32X7.4MMKW

Type

N/A Gear Coupling Hubs

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Weight

N/A 141.48 lb

Dimensional Data

Bore Size

N/A 120.00 mm

Size

N/A 5.5

Set Screw Style Coupling Size (Dimension T)

N/A No Setscrew

Keyway Size (W x D)

N/A 32 x 7.4 mm

Length thru Bore

N/A 6.910 in

Depth

N/A 6.910 in175.51 mm

Max. Bore (Dimensions ID1/ID2)

N/A 7.500 in200 mm

Dimension HD

N/A 10.50 in266.70 mm

Dimension L1

N/A 5.560 in141.22 mm

Dimension L2

N/A 1.970 in50.04 mm

Dimension L3

N/A 3.190 in81.03 mm

Dimension TW

N/A 1.750 in44.45 mm

Cubic inches

N/A 761.82750 in³

Performance Data

Nominal Torque

N/A 64800 N·m573300 in·lb

Max Speed (Unbalanced)

N/A 2200 rpm