F Type Flex Hubs with Keyway - Metric Bore

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Key Dimensions

Description 

N/A F-2-HUB-32MMP7-10X3.3MMKW

Type

N/A Gear Coupling Hubs

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Weight

N/A 8.11 lb

Dimensional Data

Bore Size

N/A 32.00 mm

Size

N/A 2

Set Screw Style Coupling Size (Dimension T)

N/A No Setscrew

Keyway Size (W x D)

N/A 10 x 3.3 mm

Length thru Bore

N/A 2.440 in

Depth

N/A 2.440 in61.98 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.750 in73 mm

Dimension HD

N/A 4.000 in101.60 mm

Dimension L1

N/A 3.630 in92.20 mm

Dimension L2

N/A 0.560 in14.22 mm

Dimension L3

N/A 1.250 in31.75 mm

Dimension TW

N/A 0.630 in16.00 mm

Cubic inches

N/A 39.04000 in³

Performance Data

Nominal Torque

N/A 3560 N·m31500 in·lb

Max Speed (Unbalanced)

N/A 5000 rpm