Accessory Kits for All Standard Lovejoy Flanged Gear Coupling Types - Inch (Imperial) Bolts

For use with all Standard Lovejoy flanged gear coupling types (F, FFR, FRR, FA, FL, etc).

The Flanged Coupling Accessory Kits include a gasket and the required bolts to connect the two flanges of a flanged gear coupling together. For flex hubs, the flanges will be on the sleeve. For rigid hubs, the flange will be on the rigid hub.

Note 1: The standard exposed bolt ("E") kits are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") kits are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and accessory kit are of the same style (either "E" or "S").

Note 2: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

Unit of Measure

Key Dimensions

Description 

N/A 1S-FLNG CP ACCY KIT

Flange Style

N/A Shrouded Bolt

Type

N/A Accessory Kit

Material

N/A Steel

Application

N/A Bolts for coupling sleeves

Number of Pieces

N/A 13

Weight

N/A 0.25 lb

Coupling Type

N/A Gear

Dimensional Data

Width

N/A 8.000 in

Depth

N/A 1.00 in

Height

N/A 6.000 in

Cubic inches

N/A 48.00000 in³

Features

Features 

N/A
  • Patented Vari-Crown® tooth form for long coupling life
  • Precision cut 20° pressure angle gear teeth with minimum backlash
  • All steel sleeves and hubs (stainless steel available)
  • Designs for applications requiring horizontal and vertical orientation
  • Most standard configurations are available as stock items
  • Angular misalignment of 1-1/2° per gear mesh (flex-plane) up to size 5.5, 3/4° for sizes 6 and above
  • Coupling sizes available through size 30 to accommodate bore sizes up to and including 44 inches
  • Interference fit (standard) and Clearance fit on bores are available
  • Load capacities range from 7,600 in-lbs up to 47,269,000 in-lbs
  • Exposed bolts standard on all sizes, shrouded available by request up to size 6
  • Standard bolts supplied by Lovejoy are treated to be corrosion resistant
  • Flanged sleeve couplings are interchangeable with industry standards
  • Piloted gear fit for higher speeds and less vibration
  • Labyrinth all steel seal design in FL series
  • Inch and Metric bore sizes available