FSPCR Type (F Type with a Spacer)

This drop-out spacer design allows for ease of maintenance without disturbing the equipment mountings. It has a lightweight construction to reduce the load on equipment bearings.

The FSPCR Type coupling consists of two standard F Type flex hubs, two standard F Type sleeves, one FSPCR Type spacer and two accessory kits. This coupling is available in either exposed bolts or shrouded bolt design.

Note: BSE = Distance "Between Shaft Ends"

Unit of Measure

Key Dimensions

Description 

N/A FSPCR-2.5S-SPCR-BSE=7"

Hub Style

N/A Shrouded Bolt

Type

N/A Spacer

Hub Material

N/A AISI 1045

Style

N/A Gear Spacer

Color

N/A Metallic

Coupling Type

N/A Gear

Weight

N/A 18.20 lb

Complete Coupling Weight (Less Spacer)

N/A 54.00 lb

Dimensional Data

Size

N/A 2 1/2

Length thru Bore

N/A 3.030 in76.96 mm

Overall Length 

N/A 7" Between Shaft End Measurement

Max. Bore (Dimensions ID1/ID2)

N/A 3.346 in85 mm

Dimension AD

N/A 3.470 in88.14 mm

Dimension D1

N/A 5.500 in139.70 mm

Dimension D2

N/A 4.780 in121.41 mm

Dimension FD

N/A 4.630 in117.60 mm

Dimension G

N/A 0.09 in2.29 mm

Dimension S

N/A Determined by Shaft Separation

Distance between Shaft Ends (Dimension BSE)

N/A 7.000 in177.80 mm

Cubic inches

N/A 150.05830 in³

Performance Data

Nominal Torque

N/A 56700 in·lb

Max. Speed (Unbalanced)

N/A 4400 rpm

Max. Speed (Balanced)

N/A 6600.00 rpm

Max. Angular Misalignment

N/A 1.50º per Gear Mesh

Features

Features 

N/A
  • Patented Vari-Crown® tooth form for long life
  • Standard 20° pressure angle
  • Heat treated bolts for greater strength
  • Corrosion resistant bolts and nuts for ease of maintenance
  • Provides parallel, angular misalignment and end float
  • Removal of spacer provides adequate space for the removal of either coupling half without moving the driver or driven units

Notes

Notes 

N/A
  • Max. Speed indicates maximum RPM of spacer set determined by critical speed of spacer.
  • Exposed Bolt Design is standard.
  • Shrouded Bolt Design available upon request for sizes 1 through 5.5.
  • Puller Holes are standard on sizes 4 through 9.
  • Puller Holes are available for sizes 1 through 3.5 at an additional charge.
  • Interference bores with no set screws are standard unless otherwise specified.
  • Inch bore and keyway tolerances conform to AGMA 9002-B04.
  • For metric bore and keyway tolerances, consult Lovejoy Engineering Section.