FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore

For use with FA (Alloy Steel) Flex-Flex couplings.

The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

Unit of Measure

Key Dimensions

Description 

N/A FA-5-HUB-RSB

Hub Style

N/A Exposed Bolt

Type

N/A Gear Coupling Hubs

Hub Material

N/A Alloy Steel

Style

N/A Unbored

Color

N/A Metallic

Bore Type

N/A Rough Stock Bore

Coupling Type

N/A Gear

Weight

N/A 125.24 lb

Complete Coupling Weight

N/A 380.00 lb

Dimensional Data

Size

N/A 5

Set Screw Style Coupling Size (Dimension T)

N/A No Setscrew

Height

N/A 9.500 in

Width

N/A 9.500 in

Length Through Bore (LTB)

N/A 6.030 in153.16 mm

Overal Coupling Length (OAL)

N/A 12.38 in314.45 mm

Max. Bore (Dimensions ID1/ID2)

N/A 6.500 in176 mm

Dimension AD

N/A 13.000 in330.20 mm

Dimension D

N/A 11.560 in293.62 mm

Dimension HD

N/A 9.500 in241.30 mm

Distance between Shaft Ends (Dimension BSE)

N/A 0.310 in7.87 mm

Cubic inches

N/A 544.20750 in³

Performance Data

Nominal Torque

N/A 508600 in·lb57470 N·m

Max. Speed (Unbalanced)

N/A 2500 rpm

Max. Speed (Balanced)

N/A 3750.00 rpm

Parallel Misalignment

N/A 0.200 in

Max. Angular Misalignment

N/A 1.50º per Gear Mesh

Features

Features 

N/A
  • Molded seals maintain proper lubricant retention during misalignment conditions
  • AISI 4140 Alloy Steel Construction
  • Patented Vari-Crown® tooth form for long life
  • Standard 20° pressure angle
  • Heat treated bolts for greater strength
  • Corrosion resistant bolts and nuts for ease of maintenance
  • Provides parallel, angular misalignment and end float
  • Flex Half coupling interchangeable with industry standards

Notes

Notes 

N/A
  • Exposed Bolt Design is standard.
  • Shrouded Bolt Design available upon request for sizes 1 through 5.5.
  • Puller Holes are standard on sizes 4 through 7.
  • Puller Holes are available for sizes 1 through 3.5 at an additional charge.
  • Interference bores with no set screws are standard unless otherwise specified.
  • Inch bore and keyway tolerances conform to AGMA 9002-B04.
  • For metric bore and keyway tolerances, consult Lovejoy Engineering Section.