FA Type (Alloy Steel) Seals ONLY

For use with FA (Alloy Steel) Flex-Flex couplings.

The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA flex hubs, two FA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

Note: The FA Type seal is generally included when ordering the FA Type sleeve, and not ordered as a stand alone product.

Unit of Measure

Key Dimensions

Description 

N/A FA-1.5-SEAL

Type

N/A Seals

Hub Material

N/A Buna-N

Style

N/A Seal

Color

N/A Black

Coupling Type

N/A Gear

Weight

N/A 0.02 lb

Dimensional Data

Height

N/A 6.000 in

Depth

N/A 1.00 in

Width 

N/A 8.000 in

Cubic inches

N/A 48.00000 in³

Dimensional Data of Related Coupling

Size

N/A 1 1/2

Performance Data

Normal Temperature Range

N/A -40 to 212 ºF

Features

Features 

N/A
  • Molded seals maintain proper lubricant retention during misalignment conditions
  • AISI 4140 Alloy Steel Construction
  • Patented Vari-Crown® tooth form for long life
  • Standard 20° pressure angle
  • Heat treated bolts for greater strength
  • Corrosion resistant bolts and nuts for ease of maintenance
  • Provides parallel, angular misalignment and end float
  • Flex Half coupling interchangeable with industry standards

Notes

Notes 

N/A
  • Exposed Bolt Design is standard.
  • Shrouded Bolt Design available upon request for sizes 1 through 5.5.
  • Puller Holes are standard on sizes 4 through 7.
  • Puller Holes are available for sizes 1 through 3.5 at an additional charge.
  • Interference bores with no set screws are standard unless otherwise specified.
  • Inch bore and keyway tolerances conform to AGMA 9002-B04.
  • For metric bore and keyway tolerances, consult Lovejoy Engineering Section.