Designed for high horsepower and high energy applications, this multi-disc torque limiting coupling remains rigid until torsional spikes occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure

Key Dimensions

Max Torque

N/A 33896 lb·ft

Total Inertia

N/A 365 lb·ft²

Output Inertia

N/A 35.4 lb·ft²

Weight

N/A 760 lb

Outside Diameter

N/A 23.75 in

Torque Limiter Length

N/A 7.16 in

Output Hub Diameter

N/A 11.4 in

Input Flange Thickness

N/A 1.85 in

# of Torque Pins/Blocks

N/A 8