Unit of Measure

Key Dimensions

B

N/A 0.745 in

B max.

N/A 0.76 in

B min.

N/A 0.73 in

Clearance max.

N/A 0.092 in

Clearance min.

N/A 0.006 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_min

N/A 0.015 in

coa

N/A 22 in

coa_max

N/A 28 in

coa_min

N/A 12 in

Do

N/A 1 in

Dfl

N/A 1.25 in

dfl_max

N/A 1.27 in

dfl_min

N/A 1.23 in

Housing

N/A 1,0005 in

dh_min

N/A 0.9997 in

Di

N/A 0.875 in

Di,a max. in H7

N/A 0.8784 in

Di,a min. in H7

N/A 0.8752 in

Shaft

N/A 0,875 in

dj_min

N/A 0.8738 in

Sfl

N/A 0.059 in

sfl_max

N/A 0.063 in

sfl_min

N/A 0.055 in